IESNA:LM-63-2002
[TEST]P1390274
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-722-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 70CRI 2200K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20435.3
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
75.4 100.6 106.9 113.1 119.4 132.0 144.6 157.1 169.7 188.6 213.7 251.4 320.6 396.0 402.3 396.0 402.3 446.3 616.0 1012.0 1376.6 1596.6 1621.7 1546.3 
1514.9 1100.0 892.6 766.9 697.7 628.6 559.4 471.4 301.7 138.3 56.6 6.3 0.0 0.0 
75.4 100.6 106.9 119.4 125.7 144.6 157.1 182.3 201.1 238.9 326.9 496.6 748.0 892.6 999.4 1144.0 1376.6 1879.5 3080.1 5097.8 7436.1 7970.4 
7159.6 6009.3 5688.7 4569.8 3331.5 2363.5 1628.0 1156.6 823.4 622.3 295.4 157.1 56.6 6.3 0.0 0.0 
75.4 100.6 106.9 119.4 138.3 157.1 182.3 238.9 364.6 798.3 1514.9 2407.5 3212.1 4104.7 4984.7 5933.8 7077.9 9403.6 14771.7 21208.4 
24785.1 25313.1 24345.0 23370.7 23050.2 22295.9 20881.5 17870.6 12552.8 7109.3 3425.8 1313.7 408.6 207.4 69.1 6.3 0.0 0.0 
75.4 94.3 100.6 119.4 144.6 169.7 220.0 333.1 817.2 2269.2 3991.5 5663.5 7436.1 8712.2 10120.2 11471.7 14017.4 19775.2 27186.2 
33993.8 36212.7 36860.1 37017.3 37821.9 38079.6 38324.7 35269.8 27852.5 21045.0 14627.1 9969.3 2897.8 810.9 232.6 50.3 6.3 0.0 
0.0 
75.4 88.0 100.6 119.4 144.6 176.0 238.9 465.2 1414.3 3677.2 6386.4 8542.5 10252.2 11924.2 13967.1 16230.0 20328.4 28694.8 40386.5 
46314.0 48294.1 48683.8 50261.6 51952.4 52059.3 50211.3 43711.7 35163.0 27211.4 22151.3 14526.6 4500.7 1483.5 314.3 62.9 6.3 0.0 
0.0 
75.4 81.7 94.3 113.1 144.6 176.0 257.7 502.9 1841.8 4657.8 7649.9 9611.0 11308.2 13382.5 15683.2 18518.1 23710.2 33522.4 45704.3 
51537.6 54058.2 55466.2 58068.6 59344.6 59193.7 56157.7 48306.7 38469.3 32328.1 26375.4 16041.5 6292.1 2005.2 308.0 62.9 0.0 
0.0 0.0 
75.4 75.4 88.0 106.9 138.3 169.7 232.6 465.2 1590.3 3972.6 6487.0 8586.5 10139.1 11647.7 13608.8 15953.5 19850.7 27902.8 39361.9 
45578.6 47231.8 47590.1 48878.7 50186.1 50324.4 48143.2 41719.1 33886.9 26765.1 21541.6 14287.7 4682.9 2024.0 421.2 56.6 0.0 0.0 
0.0 
75.4 75.4 88.0 106.9 132.0 163.4 207.4 339.4 942.9 2319.5 4167.5 5896.1 7480.1 8605.3 9749.3 11050.5 13118.5 18599.8 26865.7 
33384.1 35521.3 35967.6 36131.0 36734.4 37017.3 37048.7 33660.7 27110.8 20278.1 14752.9 9988.2 3212.1 1232.0 308.0 44.0 0.0 0.0 
0.0 
75.4 75.4 88.0 100.6 119.4 144.6 169.7 220.0 358.3 886.3 1659.5 2570.9 3394.4 4136.1 4978.4 5877.3 6895.6 9284.2 14394.6 21447.3 
24866.8 25287.9 24131.3 23069.0 22735.9 21648.4 20007.8 16292.9 11754.5 7084.1 3626.9 1470.9 490.3 232.6 69.1 0.0 0.0 0.0 
75.4 69.1 81.7 94.3 106.9 119.4 144.6 157.1 182.3 232.6 339.4 546.9 773.2 898.9 1018.3 1206.9 1483.5 1923.5 2948.1 5349.2 7851.0 8335.0 
7209.9 5908.7 5663.5 4286.9 3111.5 2068.0 1389.2 1056.0 854.9 678.9 364.6 169.7 50.3 0.0 0.0 0.0 
75.4 69.1 75.4 88.0 100.6 113.1 125.7 138.3 150.9 169.7 194.9 238.9 320.6 396.0 396.0 389.7 408.6 446.3 559.4 1012.0 1584.0 1722.3 1552.6 1357.7 
1313.7 986.9 804.6 710.3 660.0 634.9 590.9 528.0 383.4 150.9 44.0 0.0 0.0 0.0 
75.4 69.1 75.4 81.7 94.3 106.9 113.1 125.7 125.7 138.3 150.9 169.7 182.3 220.0 232.6 226.3 201.1 194.9 201.1 207.4 213.7 238.9 276.6 308.0 308.0 358.3 
396.0 421.2 440.0 433.7 427.4 377.2 320.6 182.3 44.0 0.0 0.0 0.0 
75.4 62.9 69.1 75.4 81.7 88.0 94.3 94.3 94.3 100.6 100.6 106.9 113.1 113.1 113.1 119.4 119.4 125.7 119.4 113.1 113.1 113.1 113.1 113.1 119.4 138.3 
157.1 163.4 169.7 182.3 213.7 245.1 238.9 188.6 69.1 0.0 0.0 0.0 
75.4 62.9 62.9 69.1 69.1 69.1 75.4 75.4 75.4 75.4 75.4 81.7 75.4 75.4 75.4 75.4 75.4 75.4 81.7 81.7 88.0 88.0 88.0 94.3 94.3 106.9 
125.7 138.3 144.6 144.6 132.0 113.1 106.9 88.0 50.3 0.0 0.0 0.0 
75.4 56.6 56.6 56.6 56.6 62.9 56.6 56.6 56.6 56.6 56.6 56.6 56.6 56.6 50.3 50.3 50.3 50.3 50.3 44.0 50.3 56.6 69.1 75.4 75.4 81.7 75.4 62.9 56.6 44.0 37.7 31.4 18.9 6.3 0.0 
0.0 0.0 0.0 
75.4 56.6 50.3 50.3 50.3 50.3 50.3 44.0 44.0 44.0 37.7 37.7 31.4 31.4 25.1 25.1 18.9 25.1 31.4 37.7 31.4 18.9 12.6 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 56.6 50.3 50.3 44.0 44.0 44.0 37.7 37.7 31.4 25.1 18.9 12.6 12.6 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 50.3 44.0 44.0 37.7 37.7 37.7 31.4 31.4 18.9 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 50.3 44.0 37.7 31.4 31.4 25.1 25.1 12.6 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 50.3 37.7 31.4 25.1 25.1 18.9 12.6 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 44.0 37.7 31.4 25.1 25.1 18.9 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 44.0 37.7 31.4 25.1 18.9 12.6 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 44.0 37.7 25.1 18.9 12.6 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 44.0 31.4 25.1 18.9 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 44.0 31.4 25.1 18.9 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 44.0 31.4 25.1 18.9 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 50.3 37.7 31.4 18.9 12.6 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 56.6 44.0 37.7 31.4 18.9 12.6 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 69.1 56.6 50.3 44.0 37.7 31.4 18.9 12.6 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 81.7 75.4 69.1 62.9 56.6 50.3 44.0 37.7 25.1 18.9 12.6 12.6 6.3 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
75.4 88.0 81.7 75.4 69.1 62.9 62.9 56.6 44.0 37.7 25.1 25.1 18.9 18.9 12.6 12.6 12.6 6.3 6.3 6.3 6.3 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 0.0 
0.0 0.0 
75.4 94.3 88.0 81.7 75.4 75.4 69.1 62.9 56.6 44.0 37.7 31.4 25.1 25.1 18.9 18.9 18.9 12.6 12.6 12.6 12.6 12.6 12.6 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 12.6 12.6 
6.3 6.3 0.0 
75.4 100.6 94.3 88.0 88.0 81.7 81.7 81.7 69.1 62.9 50.3 44.0 44.0 37.7 31.4 31.4 25.1 25.1 25.1 25.1 25.1 18.9 18.9 18.9 12.6 12.6 12.6 12.6 12.6 12.6 12.6 18.9 18.9 18.9 
18.9 18.9 18.9 0.0 
75.4 100.6 94.3 94.3 94.3 88.0 88.0 88.0 81.7 75.4 69.1 56.6 50.3 50.3 44.0 44.0 37.7 37.7 37.7 37.7 31.4 25.1 25.1 18.9 18.9 18.9 18.9 18.9 18.9 18.9 18.9 18.9 18.9 18.9 
18.9 18.9 18.9 0.0 
75.4 94.3 88.0 88.0 88.0 88.0 88.0 88.0 88.0 75.4 69.1 62.9 62.9 56.6 56.6 50.3 50.3 50.3 50.3 44.0 44.0 37.7 31.4 25.1 25.1 18.9 18.9 18.9 18.9 18.9 18.9 18.9 18.9 
18.9 18.9 18.9 18.9 0.0 
75.4 94.3 88.0 88.0 81.7 81.7 81.7 75.4 75.4 75.4 69.1 69.1 69.1 62.9 62.9 62.9 62.9 62.9 69.1 75.4 69.1 56.6 50.3 44.0 44.0 37.7 37.7 31.4 31.4 
37.7 31.4 25.1 18.9 18.9 12.6 12.6 12.6 0.0 
75.4 88.0 88.0 81.7 81.7 81.7 81.7 81.7 75.4 75.4 75.4 75.4 75.4 75.4 75.4 81.7 81.7 81.7 81.7 81.7 81.7 88.0 100.6 113.1 119.4 119.4 
106.9 94.3 88.0 75.4 69.1 62.9 56.6 37.7 25.1 12.6 6.3 0.0 
75.4 94.3 88.0 88.0 88.0 88.0 94.3 88.0 88.0 88.0 94.3 94.3 94.3 94.3 94.3 100.6 100.6 106.9 106.9 113.1 113.1 119.4 119.4 125.7 125.7 138.3 
157.1 169.7 169.7 163.4 157.1 144.6 138.3 119.4 75.4 12.6 6.3 0.0 
75.4 94.3 100.6 100.6 100.6 106.9 106.9 113.1 113.1 113.1 119.4 125.7 125.7 125.7 132.0 138.3 144.6 150.9 144.6 138.3 132.0 138.3 138.3 144.6 150.9 176.0 
194.9 201.1 213.7 226.3 257.7 289.1 276.6 226.3 81.7 12.6 0.0 0.0 
75.4 100.6 106.9 106.9 113.1 125.7 132.0 138.3 144.6 157.1 169.7 182.3 201.1 232.6 251.4 238.9 226.3 220.0 220.0 232.6 238.9 264.0 333.1 352.0 358.3 396.0 
421.2 433.7 440.0 421.2 402.3 364.6 301.7 163.4 62.9 6.3 0.0 0.0 
75.4 100.6 106.9 113.1 119.4 132.0 144.6 157.1 169.7 188.6 213.7 251.4 320.6 396.0 402.3 396.0 402.3 446.3 616.0 1012.0 1376.6 1596.6 1621.7 1546.3 
1514.9 1100.0 892.6 766.9 697.7 628.6 559.4 471.4 301.7 138.3 56.6 6.3 0.0 0.0 
